IESNA:LM-63-2002
[TEST]P1389262
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-827-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19059.6
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
135.9 188.2 292.7 559.3 1223.2 1761.7 2179.9 2530.1 2896.1 3319.5 3857.9 4542.7 5478.5 7072.9 9137.7 11375.1 13947.1 15724.4 
16257.7 15646.0 14250.3 12943.4 11688.8 10141.4 6618.1 3377.0 1793.0 1364.4 1244.2 1223.2 1197.1 899.1 444.3 334.6 109.8 41.8 0.0 
135.9 183.0 282.3 575.0 1202.3 1787.8 2174.7 2519.7 2890.8 3350.9 3863.2 4537.5 5488.9 6978.8 9184.8 11453.5 13873.9 15661.7 
16320.4 15750.6 14370.5 13084.5 11709.7 10141.4 6774.9 3314.3 1834.9 1380.1 1249.4 1218.0 1197.1 904.4 439.1 329.3 109.8 41.8 0.0 
135.9 183.0 271.8 528.0 1108.2 1688.5 2169.4 2504.0 2896.1 3345.6 3863.2 4548.0 5400.1 6602.4 8646.4 11166.0 13858.2 15771.5 
16597.4 16330.8 15159.9 14015.0 12415.4 10659.0 7820.4 4087.9 2206.0 1521.2 1286.0 1218.0 1186.7 1076.9 449.6 318.9 130.7 52.3 0.0 
135.9 177.7 261.4 460.0 972.3 1531.7 2091.0 2483.1 2859.5 3293.4 3837.0 4396.4 5102.1 6001.2 7553.8 10005.5 13095.0 15802.9 16968.6 
17088.8 16482.4 15761.0 14501.2 12117.4 9258.0 5468.0 3011.1 1866.2 1390.5 1228.5 1155.3 1066.4 449.6 287.5 146.4 68.0 0.0 
135.9 177.7 240.5 381.6 773.7 1306.9 1881.9 2362.8 2728.8 3173.1 3627.9 4119.3 4741.4 5379.1 6226.0 7747.2 10408.0 14124.8 16895.4 
17862.5 17632.5 17120.2 17020.9 16210.6 13288.4 8620.2 4485.2 2639.9 1646.7 1176.2 941.0 841.6 517.5 261.4 183.0 99.3 0.0 
135.9 172.5 219.6 318.9 543.7 1008.9 1536.9 2059.7 2530.1 2906.5 3350.9 3826.6 4297.0 4877.3 5520.3 6382.8 7668.8 10026.4 14077.8 
17496.6 18861.0 18678.0 18050.7 18353.9 17940.9 15761.0 9697.1 4291.8 2012.6 1165.7 758.0 580.3 439.1 245.7 203.9 141.1 0.0 
135.9 167.3 198.6 250.9 360.7 585.5 1014.1 1474.2 1996.9 2493.5 2932.7 3335.2 3810.9 4312.7 4825.0 5494.1 6393.3 7647.9 9482.8 
12546.1 16519.0 19336.7 20178.3 19781.0 19566.7 19598.1 18197.1 12713.4 5583.0 2132.8 857.3 528.0 392.1 313.7 256.1 209.1 0.0 
135.9 156.8 177.7 203.9 250.9 324.1 465.3 726.6 1123.9 1568.3 2028.3 2545.8 3047.7 3560.0 4061.8 4610.7 5300.7 6126.7 7224.5 8724.8 
10941.2 13753.7 17162.0 20282.9 21035.6 20633.1 20178.3 18625.7 14846.2 8102.7 3486.8 1155.3 548.9 418.2 339.8 292.7 0.0 
135.9 156.8 177.7 198.6 240.5 303.2 428.7 663.9 1029.8 1448.0 1908.1 2399.4 2917.0 3434.5 3946.8 4490.5 5159.6 5954.2 7031.0 8578.4 
10601.5 13283.2 16644.5 19885.6 21056.5 20674.9 20094.7 18662.3 15551.9 9017.5 3962.5 1322.6 548.9 428.7 355.5 308.4 0.0 
135.9 151.6 162.1 172.5 183.0 203.9 230.0 282.3 355.5 486.2 700.5 982.8 1348.7 1730.3 2190.3 2681.7 3241.1 3972.9 4809.3 5875.8 7318.6 
8871.1 10972.6 13440.0 16728.1 18866.2 17946.1 15379.4 11772.4 7972.0 5279.8 3147.0 1735.5 836.4 355.5 345.0 0.0 
135.9 141.1 146.4 146.4 146.4 146.4 146.4 146.4 146.4 156.8 167.3 188.2 214.3 256.1 303.2 381.6 491.4 669.1 935.7 1343.5 1923.7 2561.5 3277.7 3810.9 
4265.7 5154.4 6497.8 7114.7 6403.7 5039.3 3675.0 2613.8 1636.2 616.8 94.1 31.4 0.0 
135.9 141.1 141.1 135.9 135.9 130.7 125.5 120.2 120.2 120.2 120.2 120.2 125.5 130.7 141.1 151.6 177.7 224.8 313.7 454.8 658.7 820.7 826.0 669.1 
569.8 737.1 1207.6 1782.6 1845.3 1380.1 752.8 360.7 146.4 57.5 26.1 15.7 0.0 
135.9 135.9 130.7 125.5 120.2 120.2 109.8 104.6 99.3 99.3 99.3 94.1 94.1 88.9 88.9 88.9 94.1 104.6 135.9 203.9 271.8 277.1 172.5 109.8 78.4 68.0 
57.5 57.5 52.3 47.0 41.8 26.1 20.9 20.9 15.7 15.7 0.0 
135.9 130.7 120.2 109.8 104.6 104.6 94.1 88.9 78.4 68.0 62.7 57.5 52.3 47.0 36.6 31.4 26.1 20.9 20.9 20.9 15.7 10.5 10.5 5.2 5.2 5.2 10.5 10.5 5.2 10.5 10.5 10.5 10.5 
10.5 15.7 15.7 0.0 
135.9 120.2 109.8 99.3 94.1 83.6 73.2 57.5 47.0 41.8 31.4 26.1 15.7 15.7 10.5 10.5 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 5.2 10.5 10.5 
10.5 0.0 
135.9 115.0 99.3 88.9 83.6 68.0 57.5 41.8 31.4 20.9 15.7 10.5 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 10.5 10.5 
0.0 
135.9 109.8 94.1 83.6 73.2 57.5 41.8 31.4 20.9 10.5 5.2 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 5.2 
0.0 
135.9 109.8 94.1 78.4 68.0 52.3 36.6 26.1 15.7 10.5 5.2 0.0 0.0 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 5.2 
0.0 
135.9 109.8 94.1 78.4 62.7 52.3 31.4 20.9 15.7 5.2 0.0 0.0 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
0.0 
135.9 109.8 94.1 78.4 62.7 52.3 36.6 26.1 15.7 5.2 0.0 15.7 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
135.9 109.8 94.1 78.4 68.0 52.3 36.6 26.1 20.9 10.5 10.5 15.7 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 0.0 
0.0 
135.9 109.8 94.1 78.4 62.7 52.3 36.6 26.1 20.9 10.5 10.5 20.9 10.5 5.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.2 5.2 
0.0 
